Product details

Gross weight 563 g
Net weight 423 g
Volume 1.034 dm3

Electro Mechanics

Electro Mechanics Power cable

SPARE PARTS FC 100 SERIES

Mains Voltage (4) 380 - 480 VAC
(7) 525 - 690 VAC *
Phase (T) Three phase
Power Rating (N355) 355 KW / 500 HP
RFI Filter (H2) RFI filter Class A2

SPARE PARTS FC 103 SERIES

Mains Voltage (4) 380 - 480 VAC
(7) 525 - 690 VAC *
Phase (T) Three phase
Power Rating (N400) 400 KW / 550 HP

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality