IGBT MODULE 600 A T4/T5
176F6641
There are 2 IGBT modules in parallel for each output phase. Spare Part
only contain one module. Always order at least 2 Spare Parts.
There are 2 IGBT modules in parallel for each output phase. Spare Part
only contain one module. Always order at least 2 Spare Parts.
Gross weight | 0.531 kg |
Net weight | 0.529 kg |
Volume | 4.889 dm3 |
Gross weight | 0.531 kg |
Net weight | 0.529 kg |
Volume | 4.889 dm3 |
Power devices | IGBT single |
Power devices | IGBT single |
Frame Size |
E3H E1H |
Mains Voltage | (4) 380 - 480 VAC |
Phase | (T) Three phase |
Frame Size |
E3H E1H |
Mains Voltage | (4) 380 - 480 VAC |
Phase | (T) Three phase |
Coating PCB | (C) Coated PCB |
Frame Size |
E3H E1H |
Mains Voltage | (4) 380 - 480 VAC |
Phase | (T) Three phase |
Coating PCB | (C) Coated PCB |
Frame Size |
E3H E1H |
Mains Voltage | (4) 380 - 480 VAC |
Phase | (T) Three phase |
/Coating PCB | (C) Coated PCB |
DrivePro category |
Suitcase spare part Recommended spare part |
Frame Size |
E3H E1H |
Mains Voltage | (5) 380 - 500 VAC |
Phase | (T) Three phase |
/Coating PCB | (C) Coated PCB |
DrivePro category |
Suitcase spare part Recommended spare part |
Frame Size |
E3H E1H |
Mains Voltage | (5) 380 - 500 VAC |
Phase | (T) Three phase |
/Coating PCB | Coated PCB |
Frame Size |
E3H E1H |
Mains Voltage | (4) 380 - 480 VAC |
Phase | (T) Three phase |
/Coating PCB | Coated PCB |
Frame Size |
E3H E1H |
Mains Voltage | (4) 380 - 480 VAC |
Phase | (T) Three phase |