Fuse 1250A 700V square body

176F6639

Mains fuse, 1 per kit

Product details

Gross weight 0.95 kg
Net weight 0.85 kg
Volume 2.052 l
EAN 5715253145273

Electro Mechanics

Electro Mechanics Fast acting fuse

SPARE PARTS FC 100 SERIES

Frame Size E4H
E2H
E3H
E1H
Mains Voltage (4) 380 - 480 VAC
Phase (T) Three phase

SPARE PARTS FC 200 SERIES

Frame Size E4H
E2H
E3H
E1H
Mains Voltage (4) 380 - 480 VAC
Phase (T) Three phase

SPARE PARTS FC 300 SERIES

DrivePro category Suitcase spare part
Recommended spare part
Self-service spare part
Spare Part
Frame Size E4H
E2H
E3H
E1H
Mains Voltage (5) 380 - 500 VAC
Phase (T) Three phase

SPARE PARTS FC 103 SERIES

Frame Size E4H
E2H
E3H
E1H
Mains Voltage (4) 380 - 480 VAC
Phase (T) Three phase

SPARE PARTS FOR FREQUENCY CONVERTER

Current rating 799 A
893 A
1000 A
Product category Frequency converter,air-cooled

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality