CAPACITOR T7 - E1h-E4h

176F6635

To be used on the following frame sizes

D-frame: Drives produced during or after week 18, 2018 with production
site "H" indicated by the character preceding the last 3 characters of
the serial number (H188)

E-frame: Any date code

Product details

Gross weight 1025 g
Net weight 908.82 g
Volume 2.304 dm3

Capacitors

Capacitors DC bus single cap

SPARE PARTS FC 100 SERIES

Frame Size E4H
E2H
E3H
E1H
Mains Voltage (7) 525 - 690 VAC *
Phase (T) Three phase

SPARE PARTS FC 200 SERIES

Frame Size E4H
E2H
E3H
E1H
Mains Voltage (7) 525 - 690 VAC *
Phase (T) Three phase

SPARE PARTS FC 300 SERIES

Frame Size E4H
E2H
E3H
E1H
Mains Voltage (7) 525 - 690 VAC *
Phase (T) Three phase

SPARE PARTS FC 103 SERIES

DrivePro category Suitcase spare part
Frame Size E4H
E2H
E3H
E1H
Mains Voltage (7) 525 - 690 VAC *
Phase (T) Three phase

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality