CAPACITOR T5

176F6634

To be used on the following frame sizes
D-frame: Drives produced during or after week 18, 2018 with production
site "H" indicated by the character preceding the last 3 characters of
the serial number (H188)
E-frame: Any datecode

Product details

Gross weight 0.83 kg
Net weight 0.83 kg
Volume 2.287 dm3

Capacitors

Capacitors DC bus single cap

SPARE PARTS FC 100 SERIES

Frame Size D1n
D2n
D7H
DA2
D8H
DB2
D5H
DA4
D6H
DB4
E4H
D3H
D4H
E2H
D1H
E3H
D2H
E1H
Mains Voltage (2) 200 - 240 VAC
(4) 380 - 480 VAC
Phase (T) Three phase

SPARE PARTS FC 200 SERIES

Frame Size D1n
D2n
DA2
D7H
DB2
D8H
DA4
D5H
D6H
DB4
E4H
D3H
D4H
E2H
D1H
E3H
D2H
E1H
Mains Voltage (2) 200 - 240 VAC
(4) 380 - 480 VAC
Phase (T) Three phase

SPARE PARTS FC 300 SERIES

Frame Size D1n
D2n
Da2
D7H
Db2
D8H
Da4
D5H
Db4
D6H
E4H
D3H
D4H
E2H
D1H
E3H
D2H
E1H
Mains Voltage (2) 200 - 240 VAC
(5) 380 - 500 VAC
Phase (T) Three phase

SPARE PARTS FC 103 SERIES

DrivePro category Maintenance spare part
Suitcase spare part
Spare Part
Frame Size D7H
D8H
D5H
D6H
E4H
D3H
D4H
E2H
D1H
E3H
D2H
E1H
Mains Voltage (2) 200 - 240 VAC
(4) 380 - 480 VAC
Phase (T) Three phase

SPAREPARTS for FC-321

/Frame Size D3H
D4H
D1H
D2H

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality