Cable Current Sensor to Pwr Card E-Frame

176F6600

For use on drives produced in week 16, 2016 or after.

Product details

Gross weight 732 g
Net weight 452 g
Volume 0 l

Electro Mechanics

Electro Mechanics Control cable

SPARE PARTS FC 100 SERIES

DrivePro category Spare Part
Frame Size E7
E9
E1
E2
Phase+Mains+Power T7P450
T7P560
T7P500
T4P315
RFI Filter (HH) IRM for IT Mains + A1 RFI
(HJ) NAMUR Terminals + A2 RFI
(HK) NAMUR Terminals + A1 RFI
LHD - AAF006 filter + A2 RFI
(HL) RCD + NAMUR + A2 RFI
(HM) RCD + NAMUR + A1 RFI
LHD - AAF006 filter + A1 RFI
(L2) LHD + Class A2 RFI
(HN) IRM + NAMUR + A2 RFI
(L4) LHD + Class A1 RFI
(HP) IRM + NAMUR + A1 RFI
(H1) RFI filter Class A1 / B
(H2) RFI filter Class A2
(H3) RFI filter Class A1/B rcl
(H4) RFI filter Class A1
(H5) Maritime use excl. EMC.
(HX) No RFI filter
(HE) RCD TN/TT Mains+ A2 RFI
(HF) RCD TN/TT Mains+ A1 RFI
(HG) IRM for IT Mains + A2 RFI

SPARE PARTS FC 200 SERIES

Frame Size E7
E9
E1
E2
Phase+Mains+Power T7P560
T7P450
T7P500
T4P315
RFI Filter (HH) IRM for IT Mains + A1 RFI
(HJ) NAMUR Terminals + A2 RFI
(HK) NAMUR Terminals + A1 RFI
(HL) RCD + NAMUR + A2 RFI
LHD - AAF006 filter + A2 RFI
(HM) RCD + NAMUR + A1 RFI
(HN) IRM + NAMUR + A2 RFI
(L2) LHD + Class A2 RFI
LHD - AAF006 filter + A1 RFI
(HP) IRM + NAMUR + A1 RFI
(L4) LHD + Class A1 RFI
(H1) RFI filter Class A1 / B
(H2) RFI filter Class A2
(H3) RFI filter Class A1/B rcl
(H4) RFI filter Class A1
(H5) Maritime use excl. EMC.
(HX) No RFI filter
(HE) RCD TN/TT Mains+ A2 RFI
(HF) RCD TN/TT Mains+ A1 RFI
(HG) IRM for IT Mains + A2 RFI

SPARE PARTS FC 300 SERIES

Frame Size E7
E9
E1
E2
Phase+Mains+Power T7P400
T7P355
T5P250
T7P500
RFI Filter (HH) IRM for IT Mains + A1 RFI
(HJ) NAMUR Terminals + A2 RFI
(HK) NAMUR Terminals + A1 RFI
(HL) RCD + NAMUR + A2 RFI
LHD - AAF006 filter + A2 RFI
(HM) RCD + NAMUR + A1 RFI
(HN) IRM + NAMUR + A2 RFI
(L2) LHD + Class A2 RFI
LHD - AAF006 filter + A1 RFI
(HP) IRM + NAMUR + A1 RFI
(L4) LHD + Class A1 RFI
(H1) RFI Class A1/B (C1)
(H2) RFI Class A2 (C3)
(H3) RFI Class A1/B (C1)
(H4) RFI class A1 (C2)
(H5)Marine,ruggedis RFI A2(C3)
RFI Filter
(HE) RCD TN/TT Mains+ A2 RFI
(HF) RCD TN/TT Mains+ A1 RFI
(HG) IRM for IT Mains + A2 RFI

SPARE PARTS FC 103 SERIES

Frame Size E7
E9
E1
E2
Phase+Mains+Power T7P560
T7P450
T7P500
T4P315
RFI Filter (HH) IRM for IT Mains + A1 RFI
(HJ) NAMUR Terminals + A2 RFI
(HK) NAMUR Terminals + A1 RFI
LHD - AAF006 filter + A2 RFI
(HL) RCD + NAMUR + A2 RFI
(HM) RCD + NAMUR + A1 RFI
LHD - AAF006 filter + A1 RFI
(L2) LHD + Class A2 RFI
(HN) IRM + NAMUR + A2 RFI
(L4) LHD + Class A1 RFI
(HP) IRM + NAMUR + A1 RFI
(H1) RFI filter Class A1 / B
(H2) RFI filter Class A2
(H3) RFI filter Class A1/B rcl
(H4) RFI filter Class A1
(H5) Maritime use excl. EMC.
(HX) No RFI filter
(HE) RCD TN/TT Mains+ A2 RFI
(HF) RCD TN/TT Mains+ A1 RFI
(HG) IRM for IT Mains + A2 RFI

SPARE PARTS FC 322 SERIES

Frame Size E7
E9
E1
E2
Phase+Mains+Power T7P560
T7P450
T7P500
T4P315
RFI Filter (HH) IRM for IT Mains + A1 RFI
(HJ) NAMUR Terminals + A2 RFI
(HK) NAMUR Terminals + A1 RFI
(HL) RCD + NAMUR + A2 RFI
LHD - AAF006 filter + A2 RFI
(HM) RCD + NAMUR + A1 RFI
(HN) IRM + NAMUR + A2 RFI
(L2) LHD + Class A2 RFI
LHD - AAF006 filter + A1 RFI
(HP) IRM + NAMUR + A1 RFI
(L4) LHD + Class A1 RFI
(H1) RFI filter Class A1 / B
(H2) RFI filter Class A2
(H3) RFI filter Class A1/B rcl
(H4) RFI filter Class A1
(H5) Maritime use excl. EMC.
(H6) RFI filter for Maritime
(HX) No RFI filter
(HE) RCD TN/TT Mains+ A2 RFI
(HF) RCD TN/TT Mains+ A1 RFI
(HG) IRM for IT Mains + A2 RFI

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality