Cable Current Sensor F Frame

176F6598

For use on drives produced in week 16, 2016 or after.

Product details

Gross weight 403 g
Net weight 287 g
Volume 0 l

Electro Mechanics

Electro Mechanics Control cable

SPARE PARTS FC 100 SERIES

Frame Size F8
F9
F10
F12
F11
F13
F1
F2
F18
F3
F4
Mains Voltage (4) 380 - 480 VAC
(7) 525 - 690 VAC *
Phase (T) Three phase
Phase+Mains+Power T7P560
T7P450
T4P800
T7P1M0
T4P560
T7P800
T7P710
T7P1M2
T7P500
T4P500
T4P315

SPARE PARTS FC 200 SERIES

Frame Size F8
F9
F10
F12
F11
F13
F1
F18
F2
F3
F4
Phase (T) Three phase
Phase+Mains+Power T4P800
T7P450
T7P560
T7P1M0
T4P560
T7P800
T7P1M2
T7P710
T7P500
T4P500
T4P315

SPARE PARTS FC 300 SERIES

DrivePro category Spare Part
Frame Size F8
F9
F10
F12
F11
F14
F13
F1
F2
F18
F3
F4
Phase (T) Three phase
Phase+Mains+Power T5P710
T5P500
T7P1M0
T7P400
T7P355
T7P630
T5P450
T5P250
T7P710
T7P500
T7P900

SPARE PARTS FC 103 SERIES

Frame Size F8
F9
F10
F12
F11
F13
F1
F2
F18
F3
F4
Mains Voltage (4) 380 - 480 VAC
(7) 525 - 690 VAC *
Phase (T) Three phase
Phase+Mains+Power T7P450
T7P560
T4P800
T7P1M0
T4P560
T7P800
T7P1M2
T7P710
T7P500
T4P500
T4P315

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality