Rectifier SCR/Diode 700AMP 1600V E frame
176F6584
For use on drives produced in week 17, 2016 or later
Before ordering this part please revisit PN 136 and PN 268 to make sure
the correct parts are selected
For use on drives produced in week 17, 2016 or later
Before ordering this part please revisit PN 136 and PN 268 to make sure
the correct parts are selected
Gross weight | 1.16 kg |
Net weight | 1.16 kg |
Volume | 2.319 dm3 |
Gross weight | 1.16 kg |
Net weight | 1.16 kg |
Volume | 2.319 dm3 |
Power devices | Rectifier SCR |
Power devices | Rectifier SCR |
Frame Size |
E9 E1 E2 |
Mains Voltage | (4) 380 - 480 VAC |
Phase | (T) Three phase |
Frame Size |
E9 E1 E2 |
Mains Voltage | (4) 380 - 480 VAC |
Phase | (T) Three phase |
DrivePro category |
Suitcase spare part Recommended spare part Spare Part |
Frame Size |
E9 E1 E2 |
Mains Voltage | (4) 380 - 480 VAC |
Phase | (T) Three phase |
DrivePro category |
Suitcase spare part Recommended spare part Spare Part |
Frame Size |
E9 E1 E2 |
Mains Voltage | (4) 380 - 480 VAC |
Phase | (T) Three phase |
Frame Size |
E9 E1 E2 |
Mains Voltage | (5) 380 - 500 VAC |
Phase | (T) Three phase |
Frame Size |
E9 E1 E2 |
Mains Voltage | (5) 380 - 500 VAC |
Phase | (T) Three phase |
Frame Size |
E9 E1 E2 |
Mains Voltage | (4) 380 - 480 VAC |
Phase | (T) Three phase |
Phase+Mains+Power+RFI |
T4P560B2 T4P355B2 T4P315B2 T4P355B4 T4P315B4 T4P710B4 T4P630BH T4P630BG T4P400BG T4P400BF T4P355N2 T4P400BH T4P400BE T4P355N4 T4P315N2 T4P630BF T4P315N4 T4P630BE T4P710B2 T4P560B4 T4P500BH T4P500BG T4P710BE T4P500BF T4P710BF T4P500BE T4P710BG T4P710BH T4P450L2 T4P450L4 T4P630B2 T4P450H2 T4P450H4 T4P400H4 T4P630B4 T4P400L4 T4P400H2 T4P355BE T4P355BF T4P400L2 T4P315BE T4P355BG T4P315BF T4P355BH T4P315BG T4P315BH T4P315H2 T4P450BE T4P315H4 T4P450BF T4P450BG T4P450BH T4P355L4 T4P355L2 T4P500B4 T4P315L2 T4P355H4 T4P500B2 T4P315L4 T4P355H2 T4P450N2 T4P450N4 T4P400B2 T4P560BG T4P400B4 T4P560BH T4P560BE T4P560BF T4P450B2 T4P450B4 T4P400N2 T4P400N4 |
Frame Size |
E9 E1 E2 |
Mains Voltage | (4) 380 - 480 VAC |
Phase | (T) Three phase |
Phase+Mains+Power+RFI |
T4P560B2 T4P355B2 T4P315B2 T4P355B4 T4P315B4 T4P710B4 T4P630BH T4P630BG T4P400BG T4P400BF T4P355N2 T4P400BH T4P400BE T4P355N4 T4P315N2 T4P630BF T4P315N4 T4P630BE T4P710B2 T4P560B4 T4P500BH T4P500BG T4P710BE T4P500BF T4P710BF T4P500BE T4P710BG T4P710BH T4P450L2 T4P450L4 T4P630B2 T4P450H2 T4P450H4 T4P400H4 T4P630B4 T4P400L4 T4P400H2 T4P355BE T4P355BF T4P400L2 T4P315BE T4P355BG T4P315BF T4P355BH T4P315BG T4P315BH T4P315H2 T4P450BE T4P315H4 T4P450BF T4P450BG T4P450BH T4P355L4 T4P355L2 T4P500B4 T4P315L2 T4P355H4 T4P500B2 T4P315L4 T4P355H2 T4P450N2 T4P450N4 T4P400B2 T4P560BG T4P400B4 T4P560BH T4P560BE T4P560BF T4P450B2 T4P450B4 T4P400N2 T4P400N4 |