Product details

Gross weight 319 g
Net weight 203 g
Volume 0 l

Electro Mechanics

Electro Mechanics Control cable

SPARE PARTS FC 100 SERIES

DrivePro category Spare Part
Frame Size DA2
DB2
DA4
DB4
Mains Voltage (4) 380 - 480 VAC
(5) 380 - 500 VAC
(7) 525 - 690 VAC *
Phase (T) Three phase
RFI Filter Parallel 6 Pulse + A2
Parallel 6 Pulse + A1
Parallel 12 Pulse + A2
Parallel 12 Pulse + A1

SPARE PARTS FC 200 SERIES

Frame Size DA2
DB2
DA4
DB4
Mains Voltage (4) 380 - 480 VAC
(5) 380 - 500 VAC
(7) 525 - 690 VAC *
Phase (T) Three phase
RFI Filter Parallel 6 Pulse + A2
Parallel 6 Pulse + A1
Parallel 12 Pulse + A2
Parallel 12 Pulse + A1

SPARE PARTS FC 300 SERIES

Frame Size Da2
Db2
Da4
Db4
Mains Voltage (4) 380 - 480 VAC
(5) 380 - 500 VAC
(7) 525 - 690 VAC *
Phase (T) Three phase
RFI Filter Parallel 6 Pulse + A2
Parallel 6 Pulse + A1
Parallel 12 Pulse + A2
Parallel 12 Pulse + A1

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality