Product details

Gross weight 1.62 kg
Net weight 1.62 kg
Volume 0 dm3

Electro Mechanics

Electro Mechanics Fast acting fuse

SPARE PARTS FC 100 SERIES

Frame Size DA2
DB2
DA4
DB4
Mains Voltage (4) 380 - 480 VAC
Phase (T) Three phase
Power Rating (N1M0) 1.0 MW / 1350 HP
(N500) 500 KW / 650 HP
(N450) 450 KW / 600 HP
(N800) 800 KW / 1200 HP
RFI Filter Parallel 6 Pulse + A2
Parallel 6 Pulse + A1
Parallel 12 Pulse + A2
Parallel 12 Pulse + A1

SPARE PARTS FC 200 SERIES

Frame Size DA2
DB2
DA4
DB4
Mains Voltage (4) 380 - 480 VAC
Phase (T) Three phase
Power Rating (N1M0) 1.0 MW / 1350 HP
(N500) 500 KW / 650 HP
(N450) 450 KW / 600 HP
(N800) 800 KW / 1200 HP
RFI Filter Parallel 6 Pulse + A2
Parallel 6 Pulse + A1
Parallel 12 Pulse + A2
Parallel 12 Pulse + A1

SPARE PARTS FC 300 SERIES

DrivePro category Suitcase spare part
Recommended spare part
Spare Part
Frame Size Da2
Db2
Da4
Db4
Mains Voltage (5) 380 - 500 VAC
Phase (T) Three phase
Power Rating (N400) 400 KW / 550 HP
(N450) 450 KW / 600 HP
(N710) 710 KW / 1000 HP
(N800) 800 KW / 1200 HP
RFI Filter Parallel 6 Pulse + A2
Parallel 6 Pulse + A1
Parallel 12 Pulse + A2
Parallel 12 Pulse + A1

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality