Product details

Gross weight 772 g
Net weight 470 g
Volume 14.235 dm3

Printed Circuit Board (PCA)

Printed Circuit Assemblies Power card

SPARE PARTS FC 100 SERIES

Frame Size DB2
DA4
DB4
Mains Voltage (7) 525 - 690 VAC *
Phase (T) Three phase
Power Rating (N500) 500 KW / 650 HP
(N800) 800 KW / 1200 HP
(N900) 900 KW / 1250 HP
RFI Filter Parallel 6 Pulse + A2
Parallel 12 Pulse + A2

SPARE PARTS FC 200 SERIES

Frame Size DB2
DA4
DB4
Mains Voltage (7) 525 - 690 VAC *
Phase (T) Three phase
Power Rating (N500) 500 KW / 650 HP
(N800) 800 KW / 1200 HP
(N900) 900 KW / 1250 HP
RFI Filter Parallel 6 Pulse + A2
Parallel 12 Pulse + A2

SPARE PARTS FC 300 SERIES

DrivePro category Suitcase spare part
Recommended spare part
Spare Part
Frame Size Db2
Da4
Db4
Mains Voltage (7) 525 - 690 VAC *
Phase (T) Three phase
Power Rating (N400) 400 KW / 550 HP
(N710) 710 KW / 1000 HP
(N800) 800 KW / 1200 HP
RFI Filter Parallel 6 Pulse + A2
Parallel 12 Pulse + A2

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality