Product details

Gross weight 1.14 kg
Net weight 0.8 kg
Volume 14.456 dm3

Printed Circuit Board (PCA)

Printed Circuit Assemblies Power card

SPARE PARTS FC 100 SERIES

DrivePro category Suitcase spare part
Recommended spare part
Spare Part
Frame Size DB2
DA4
DB4
Mains Voltage (7) 525 - 690 VAC *
Phase (T) Three phase
Power Rating (N400) 400 KW / 550 HP
(N450) 450 KW / 600 HP
(N710) 710 KW / 1000 HP
RFI Filter Parallel 6 Pulse + A2
Parallel 12 Pulse + A2

SPARE PARTS FC 200 SERIES

Frame Size DB2
DA4
DB4
Mains Voltage (7) 525 - 690 VAC *
Phase (T) Three phase
Power Rating (N400) 400 KW / 550 HP
(N450) 450 KW / 600 HP
(N710) 710 KW / 1000 HP
RFI Filter Parallel 6 Pulse + A2
Parallel 12 Pulse + A2

SPARE PARTS FC 300 SERIES

Frame Size Db2
Da4
Db4
Mains Voltage (7) 525 - 690 VAC *
Phase (T) Three phase
Power Rating (N630) 630 KW / 900 HP
(N355) 355 KW / 500 HP
(N315) 315 KW / 450 HP
RFI Filter Parallel 6 Pulse + A2
Parallel 12 Pulse + A2

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality