300A Current Sens. Conv. Kit - D1h / D3h
176F6516
Spare part for VLT: 300A Current Sensor Conversion Kit - D1H Frame
Spare part for VLT: 300A Current Sensor Conversion Kit - D1H Frame
Gross weight | 6 kg |
Net weight | 5.24 kg |
Volume | 2.236 dm3 |
Gross weight | 6 kg |
Net weight | 5.24 kg |
Volume | 2.236 dm3 |
Electro Mechanics | Sensors current |
Electro Mechanics | Sensors current |
Phase+Mains+Power |
T7N75K T7N160 T4N160 T7N132 T7N110 T4N132 T4N110 T7N90K |
Phase+Mains+Power |
T7N75K T7N160 T4N160 T7N132 T7N110 T4N132 T4N110 T7N90K |
Phase+Mains+Power |
T7N75K T7N160 T4N160 T5N132 T5N110 T7N110 T7N132 T5N160 T4N110 T4N132 T7N90K |
Phase+Mains+Power |
T7N75K T7N160 T4N160 T5N132 T5N110 T7N110 T7N132 T5N160 T4N110 T4N132 T7N90K |
Phase+Mains+Power |
T7N75K T5N90K T7N55K T5N132 T5N110 T7N132 T7N110 T7N90K |
Phase+Mains+Power |
T7N75K T5N90K T7N55K T5N132 T5N110 T7N132 T7N110 T7N90K |
DrivePro category |
Suitcase spare part Spare Part |
Phase+Mains+Power |
T7N75K T7N160 T4N160 T7N110 T7N132 T4N110 T4N132 T7N90K |
DrivePro category |
Suitcase spare part Spare Part |
Phase+Mains+Power |
T7N75K T7N160 T4N160 T7N110 T7N132 T4N110 T4N132 T7N90K |
/Frame Size |
D3H D1H |
/Frame Size |
D3H D1H |