Busbars Inductor to Fuse F1/F2
176F6476
Used on F frames (F1/F2/F3/F4/F18) produced in week 35, 2015 or later.
Used on F frames (F1/F2/F3/F4/F18) produced in week 35, 2015 or later.
Gross weight | 1.468 kg |
Net weight | 1.188 kg |
Volume | 0 l |
Gross weight | 1.468 kg |
Net weight | 1.188 kg |
Volume | 0 l |
Connections | Busbar for capacitor bank |
Connections | Busbar for capacitor bank |
Frame Size |
F1 F18 F2 F3 F4 |
Frame Size |
F1 F18 F2 F3 F4 |
Frame Size |
F1 F2 F18 F3 F4 |
Frame Size |
F1 F2 F18 F3 F4 |
DrivePro category | Spare Part |
Frame Size |
F1 F18 F2 F3 F4 |
DrivePro category | Spare Part |
Frame Size |
F1 F18 F2 F3 F4 |
Frame Size |
F1 F2 F18 F3 F4 |
Frame Size |
F1 F2 F18 F3 F4 |