Product details

Gross weight 1.286 kg
Net weight 1.115 kg
Volume 0 l

Electro Mechanics

Electro Mechanics Heatsink fan

SPARE PARTS FC 100 SERIES

DrivePro category Maintenance spare part
Suitcase spare part
Recommended spare part
Spare Part
Frame Size D4
D11
D13
F18
D1
D2
D3

SPARE PARTS FC 200 SERIES

Frame Size D4
D11
D13
F18
D1
D2
D3

SPARE PARTS FC 300 SERIES

Frame Size D4
D11
D13
F18
D1
D2
D3

SPARE PARTS AAF SERIES

Current Rating (A190) 190Amp correction
VLT Series (006) 006

SPARE PARTS FC 103 SERIES

Frame Size D4
D11
D13
F18
D1
D2
D3

SPARE PARTS VLT 5000 SERIES

Enclosure Type (C) Compact
Mains Voltage U(in) (5) 380-500/460-500V AC
(7) 525-690 V AC
Phase (T) Three Phases
Phase+Mains+Power T5122
T7202
T7102
T5202
T7302
T5302
T7062
T7072
T7152
T7042
T7052
T7352
T5152
T7252
T5252
T7122
Power rating (352) 352
(122) 122
(102) 102
(202) 202
(302) 302
(072) 072
(062) 062
(052) 052
(152) 152
(042) 042
(252) 252
VLT Series (5) VLT® 5000 Series

SPARE PARTS VLT 6000 SERIES

Dedicated Application (H) HVAC
Enclosure Type (C) Compact
Mains Voltage U(in) (4) 380-480V +/- 10% 50/60Hz
(6) 525-600V AC
Phase (T) Three Phases
Phase+Mains+Power T6102
T4352
T6222
T4222
T6402
T6272
T6172
T4172
T6152
T4272
T4152
T6122
T6352
Power rating (352) 352
(122) 122
(222) 222
(102) 102
(402) 402
(172) 172
(272) 272
(152) 152
VLT Series (6) VLT® 6000 Series

SPARE PARTS VLT 8000 SERIES

Dedicated Application (A) AQUA
Enclosure Type (C) Compact
Mains Voltage U(in) (4) 380-480V +/- 10% 50/60Hz
(7) 525-690 V AC
Phase (T) Three Phases
Phase+Mains+Power T4352
T7202
T7102
T7402
T7302
T4202
T4302
T7062
T7072
T7152
T7052
T7352
T7252
T4152
T4252
T7122
Power rating (352) 352
(122) 122
(102) 102
(202) 202
(302) 302
(402) 402
(072) 072
(062) 062
(052) 052
(152) 152
(252) 252
VLT Series (8) VLT® 8000 Series

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality