Product details

Gross weight 0.2 kg
Net weight 0.2 kg
Volume 2.287 dm3

Electro Mechanics

Electro Mechanics Ultra fast fuse

SPARE PARTS FC 300 SERIES

DrivePro category Suitcase spare part
Recommended spare part
Spare Part
Frame Size D4H
Mains Voltage (7) 525 - 690 VAC *
Power Rating (N160) 160 KW / 250 HP
RFI Hardware (I) I-type

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality