Product details

Gross weight 0.3 kg
Net weight 0.3 kg
Volume 2.35 dm3

Electro Mechanics

Electro Mechanics Ultra fast fuse

SPARE PARTS FC 300 SERIES

DrivePro category Suitcase spare part
Recommended spare part
Spare Part
Frame Size D3H
Mains Voltage (7) 525 - 690 VAC *
Power Rating (N110) 110 KW / 150 HP
RFI Hardware (I) I-type

SPAREPARTS for FC-321

/Frame Size D4H

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality