DC Link Coil Large Dh Frame 78uH

176F5723

DC Link Coil Large Dh Frame 78uH

Product details

Gross weight 54 kg
Net weight 29 kg
Volume 0 l

Electro Mechanics

Electro Mechanics Inductor/coil DC

SPARE PARTS FC 100 SERIES

Frame Size D2n
D7H
D8H
D4H
D2H
Mains Voltage (2) 200 - 240 VAC
(4) 380 - 480 VAC
(7) 525 - 690 VAC *
Phase (T) Three phase
Phase+Mains+Power T4N250
T2N150
T7N400

SPARE PARTS FC 200 SERIES

Frame Size D2n
D7H
D8H
D4H
D2H
Mains Voltage (2) 200 - 240 VAC
(4) 380 - 480 VAC
(5) 380 - 500 VAC
(7) 525 - 690 VAC *
Phase (T) Three phase
Phase+Mains+Power T5N250
T4N250
T2N150
T7N400

SPARE PARTS FC 300 SERIES

DrivePro category Suitcase spare part
Spare Part
Frame Size D2n
D7H
D8H
D4H
D2H
Phase (T) Three phase
Phase+Mains+Power T5N200
T2N110
T7N315

SPARE PARTS FC 101 SERIES

Power Rating (N250) 250 KW / 350 HP
Series (111) HVAC Basic - Cascade

SPARE PARTS FC 103 SERIES

Frame Size D7H
D8H
D4H
D2H
Mains Voltage (4) 380 - 480 VAC
(7) 525 - 690 VAC *
Phase (T) Three phase
Phase+Mains+Power T4N250
T7N400

SPARE PARTS FC 322 SERIES

Frame Size D7H
D8H
D4H
D2H
Mains Voltage (4) 380 - 480 VAC
(7) 525 - 690 VAC *
Phase (T) Three phase
Phase+Mains+Power T4N250
T7N400

SPARE PARTS FC 360 SERIES

Power Normal Overload
High Overload
Power + Power_Size Q250
H200
Power Size 200 KW / 300 HP
250 KW / 350 HP
Series (360) 360

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality