Product details

Gross weight 0.123 kg
Net weight 0.123 kg
Volume 0 l
EAN 5710107597949

Printed Circuit Board (PCA)

Printed Circuit Assemblies Power card

SPARE PARTS VLT 5000 SERIES

Coating (C1) With coating
DrivePro category Suitcase spare part
Recommended spare part
Spare Part
Enclosure Class (N1) IP20 NEMA 1
Enclosure Type (C) Compact
Hardware Configuration (EB) Ext. with brake
Mains Voltage U(in) (6) 525-600V AC
Phase (T) Three Phases
Power rating (016) 016
RFI Filter (R0) Without filter (No EMC)
VLT Series (5) VLT® 5000 Series

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality