Product details

Gross weight 20 kg
Net weight 0.123 kg
Volume 0.825 m3

Repair Kit

Repair Kit Rectifier module kit

SPARE PARTS FC 100 SERIES

Frame Size D7H
D8H
D4H
D2H
Mains Voltage (7) 525 - 690 VAC *
Phase (T) Three phase
Power Rating (N200) 200 KW / 300 HP
(N400) 400 KW / 550 HP
(N250) 250 KW / 350 HP
(N315) 315 KW / 450 HP

SPARE PARTS FC 200 SERIES

Frame Size D7H
D8H
D4H
D2H
Mains Voltage (7) 525 - 690 VAC *
Phase (T) Three phase
Power Rating (N200) 200 KW / 300 HP
(N400) 400 KW / 550 HP
(N250) 250 KW / 350 HP
(N315) 315 KW / 450 HP

SPARE PARTS FC 300 SERIES

DrivePro category Suitcase spare part
Spare Part
Frame Size D7H
D8H
D4H
D2H
Mains Voltage (7) 525 - 690 VAC *
Phase (T) Three phase
Power Rating (N200) 200 KW / 300 HP
(N160) 160 KW / 250 HP
(N250) 250 KW / 350 HP
(N315) 315 KW / 450 HP

SPARE PARTS FC 103 SERIES

Frame Size D7H
D8H
D4H
D2H
Mains Voltage (7) 525 - 690 VAC *
Phase (T) Three phase
Power Rating (N200) 200 KW / 300 HP
(N400) 400 KW / 550 HP
(N250) 250 KW / 350 HP
(N315) 315 KW / 450 HP

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality