Product details

Gross weight 71.5 kg
Net weight 48 kg
Volume 0.825 m3

Repair Kit

Repair Kit Rectifier module kit

SPARE PARTS FC 100 SERIES

Frame Size D5H
D6H
D3H
D1H
Mains Voltage (7) 525 - 690 VAC *
Phase (T) Three phase
Power Rating (N90K) 90 KW / 125 HP
(N132) 132 KW / 200 HP
(N110) 110 KW / 150 HP
(N160) 160 KW / 250 HP
(N75K) 75 KW / 100 HP

SPARE PARTS FC 200 SERIES

Frame Size D5H
D6H
D3H
D1H
Mains Voltage (7) 525 - 690 VAC *
Phase (T) Three phase
Power Rating (N90K) 90 KW / 125 HP
(N132) 132 KW / 200 HP
(N110) 110 KW / 150 HP
(N160) 160 KW / 250 HP
(N75K) 75 KW / 100 HP

SPARE PARTS FC 300 SERIES

DrivePro category Suitcase spare part
Spare Part
Frame Size D5H
D6H
D3H
D1H
Mains Voltage (7) 525 - 690 VAC *
Phase (T) Three phase
Power Rating (N90K) 90 KW / 125 HP
(N132) 132 KW / 200 HP
(N110) 110 KW / 150 HP
(N55K) 55 KW / 75 HP
(N75K) 75 KW / 100 HP

SPARE PARTS FC 103 SERIES

Frame Size D5H
D6H
D3H
D1H
Mains Voltage (7) 525 - 690 VAC *
Phase (T) Three phase
Power Rating (N90K) 90 KW / 125 HP
(N132) 132 KW / 200 HP
(N110) 110 KW / 150 HP
(N160) 160 KW / 250 HP
(N75K) 75 KW / 100 HP

SPAREPARTS for FC-321

/Frame Size D3H
D4H
D1H
/Power Rating (N90K) 90 KW / 125 HP
(N110) 110 KW / 150 HP
(N132) 132 KW / 200 HP

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality