Product details

Gross weight 75 kg
Net weight 75 kg
Volume 0 l

Repair Kit

Repair Kit Rectifier module kit

SPARE PARTS FC 100 SERIES

DrivePro category Suitcase spare part
Spare Part
Frame Size D1n
D5H
D6H
D3H
D4H
D1H
Mains Voltage (2) 200 - 240 VAC
(4) 380 - 480 VAC
Phase (T) Three phase
Phase+Mains+Power T2N55K
T4N160
T2N75K
T4N132
T4N110
T2N90K

SPARE PARTS FC 200 SERIES

Frame Size D1n
D5H
D6H
D3H
D1H
Phase (T) Three phase
Phase+Mains+Power T2N55K
T4N160
T5N110
T5N132
T2N75K
T5N160
T4N110
T4N132
T2N90K

SPARE PARTS FC 300 SERIES

Frame Size D1n
D5H
D6H
D3H
D1H
Mains Voltage (2) 200 - 240 VAC
(5) 380 - 500 VAC
Phase (T) Three phase
Phase+Mains+Power T2N55K
T2N45K
T5N90K
T5N110
T5N132
T2N75K
Power Rating (N90K) 90 KW / 125 HP
(N132) 132 KW / 200 HP
(N110) 110 KW / 150 HP
(N45K) 45 KW / 60 HP
(N55K) 55 KW / 75 HP
(N75K) 75 KW / 100 HP

SPARE PARTS FC 103 SERIES

Frame Size D5H
D6H
D3H
D1H
Mains Voltage (4) 380 - 480 VAC
Phase (T) Three phase
Power Rating (N132) 132 KW / 200 HP
(N110) 110 KW / 150 HP
(N160) 160 KW / 250 HP

SPAREPARTS for FC-321

/Power Rating (N110) 110 KW / 150 HP
(N132) 132 KW / 200 HP
(P45K) 45 KW / 60 HP
/Voltage Three phase 380-500 VAC
Three phase 200-240 VAC

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality