Product details

Gross weight 0.123 kg
Net weight 0.123 kg
Volume 0.825 m3

Repair Kit

Repair Kit Rectifier module kit

SPARE PARTS FC 100 SERIES

Frame Size F2
F4
Mains Voltage (7) 525 - 690 VAC *
Power Rating (P1M0) 1.0 MW / 1350 HP
(P1M2) 1.2 MW / 1600 HP
(P1M4) 1.4 MW / 1900 HP
RFI Hardware (H) H-type

SPARE PARTS FC 200 SERIES

Frame Size F2
F4
Mains Voltage (7) 525 - 690 VAC *
Power Rating (P1M0) 1.0 MW / 1350 HP
(P1M2) 1.2 MW / 1600 HP
(P1M4) 1.4 MW / 1900 HP
RFI Hardware (H) H-type

SPARE PARTS FC 300 SERIES

Frame Size F2
F4
Mains Voltage (7) 525 - 690 VAC *
Power Rating (P1M0) 1.0 MW / 1350 HP
(P1M2) 1.2 MW / 1600 HP
(P900) 900 KW / 1250 HP
RFI Hardware (H) H-type

SPARE PARTS FC 103 SERIES

DrivePro category Suitcase spare part
Spare Part
Frame Size F2
F4
Mains Voltage (7) 525 - 690 VAC *
Power Rating 1.0 MW / 1350 HP
1.2 MW / 1600 HP
1.4 MW / 1900 HP
Spare part - RFI Hardware (H) H-type

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality