Product details

Gross weight 50 kg
Net weight 48 kg
Volume 0 l

Repair Kit

Repair Kit Rectifier module kit

SPARE PARTS FC 100 SERIES

Frame Size F1
F3
Mains Voltage (7) 525 - 690 VAC *
Power Rating (P710) 710 KW / 1000 HP
(P900) 900 KW / 1250 HP
(P800) 800 KW / 1200 HP
RFI Hardware (H) H-type

SPARE PARTS FC 200 SERIES

Frame Size F1
F3
Mains Voltage (7) 525 - 690 VAC *
Power Rating (P710) 710 KW / 1000 HP
(P900) 900 KW / 1250 HP
(P800) 800 KW / 1200 HP
RFI Hardware (H) H-type

SPARE PARTS FC 300 SERIES

DrivePro category Suitcase spare part
Spare Part
Frame Size F1
F3
Mains Voltage (7) 525 - 690 VAC *
Power Rating (P710) 710 KW / 1000 HP
(P630) 630 KW / 900 HP
(P800) 800 KW / 1200 HP
RFI Hardware (H) H-type

SPARE PARTS FC 103 SERIES

Frame Size F1
F3
Mains Voltage (7) 525 - 690 VAC *
Power Rating 710 KW / 1000 HP
900 KW / 1250 HP
800 KW / 1200 HP
Spare part - RFI Hardware (H) H-type

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality