Product details

Gross weight 0.123 kg
Net weight 0.123 kg
Volume 0.825 m3

Repair Kit

Repair Kit Rectifier module kit

SPARE PARTS FC 100 SERIES

Frame Size F2
F4
Mains Voltage (4) 380 - 480 VAC
Power Rating (P1M0) 1.0 MW / 1350 HP
(P800) 800 KW / 1200 HP
RFI Hardware (H) H-type
(N) N-type

SPARE PARTS FC 200 SERIES

Frame Size F2
F4
Mains Voltage (4) 380 - 480 VAC
Power Rating (P1M0) 1.0 MW / 1350 HP
(P800) 800 KW / 1200 HP
RFI Hardware (H) H-type
(N) N-type

SPARE PARTS FC 300 SERIES

Frame Size F2
F4
Mains Voltage (5) 380 - 500 VAC
Power Rating (P710) 710 KW / 1000 HP
(P800) 800 KW / 1200 HP
RFI Hardware (H) H-type
(N) N-type

SPARE PARTS FC 103 SERIES

DrivePro category Suitcase spare part
Spare Part
Frame Size F2
F4
Mains Voltage (4) 380 - 480 VAC
Power Rating 1.0 MW / 1350 HP
800 KW / 1200 HP
Spare part - RFI Hardware (H) H-type
(N) N-type

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality