Power Card 400-800 kW 525-690V, 1180 OV
176F4217
Buy for E-frame drives built during or after Week 25 (6/19) 2023
Buy for E-frame drives built during or after Week 25 (6/19) 2023
Gross weight | 1.1 kg |
Net weight | 0.73 kg |
Volume | 14.625 dm3 |
EAN | 5715253410074 |
Gross weight | 1.1 kg |
Net weight | 0.73 kg |
Volume | 14.625 dm3 |
EAN | 5715253410074 |
Printed Circuit Assemblies | Power card |
Printed Circuit Assemblies | Power card |
Frame Size |
E4H E2H E3H E1H |
Mains Voltage | (7) 525 - 690 VAC * |
Phase | (T) Three phase |
Frame Size |
E4H E2H E3H E1H |
Mains Voltage | (7) 525 - 690 VAC * |
Phase | (T) Three phase |
DrivePro category |
Suitcase spare part Recommended spare part |
Frame Size |
E4H E2H E3H E1H |
Mains Voltage | (7) 525 - 690 VAC * |
Phase | (T) Three phase |
DrivePro category |
Suitcase spare part Recommended spare part |
Frame Size |
E4H E2H E3H E1H |
Mains Voltage | (7) 525 - 690 VAC * |
Phase | (T) Three phase |
Frame Size |
E4H E2H E3H E1H |
Mains Voltage | (7) 525 - 690 VAC * |
Phase | (T) Three phase |
Frame Size |
E4H E2H E3H E1H |
Mains Voltage | (7) 525 - 690 VAC * |
Phase | (T) Three phase |
Frame Size |
E4H E2H E3H E1H |
Mains Voltage | (7) 525 - 690 VAC * |
Phase | (T) Three phase |
Frame Size |
E4H E2H E3H E1H |
Mains Voltage | (7) 525 - 690 VAC * |
Phase | (T) Three phase |