Power Card RGD NO 75kW 525-690V, 1180V
176F4215
Buy for D-frame drives built during or after Week 9 (2/27) 2023
Buy for D-frame drives built during or after Week 9 (2/27) 2023
Gross weight | 2.5 kg |
Net weight | 2.5 kg |
Volume | 14.358 dm3 |
EAN | 5715253410036 |
Gross weight | 2.5 kg |
Net weight | 2.5 kg |
Volume | 14.358 dm3 |
EAN | 5715253410036 |
Printed Circuit Assemblies | Power card |
Printed Circuit Assemblies | Power card |
Frame Size |
D5H D6H D3H D1H |
Mains Voltage | (7) 525 - 690 VAC * |
Phase | (T) Three phase |
Power Rating | (N75K) 75 KW / 100 HP |
Frame Size |
D5H D6H D3H D1H |
Mains Voltage | (7) 525 - 690 VAC * |
Phase | (T) Three phase |
Power Rating | (N75K) 75 KW / 100 HP |
DrivePro category |
Suitcase spare part Recommended spare part Spare Part |
Frame Size |
D5H D6H D3H D1H |
Mains Voltage | (7) 525 - 690 VAC * |
Phase | (T) Three phase |
Power Rating | (N75K) 75 KW / 100 HP |
DrivePro category |
Suitcase spare part Recommended spare part Spare Part |
Frame Size |
D5H D6H D3H D1H |
Mains Voltage | (7) 525 - 690 VAC * |
Phase | (T) Three phase |
Power Rating | (N75K) 75 KW / 100 HP |
Frame Size |
D5H D6H D3H D1H |
Mains Voltage | (7) 525 - 690 VAC * |
Phase | (T) Three phase |
Power Rating | (N55K) 55 KW / 75 HP |
Frame Size |
D5H D6H D3H D1H |
Mains Voltage | (7) 525 - 690 VAC * |
Phase | (T) Three phase |
Power Rating | (N55K) 55 KW / 75 HP |
Frame Size |
D5H D6H D3H D1H |
Mains Voltage | (7) 525 - 690 VAC * |
Phase | (T) Three phase |
Power Rating | (N75K) 75 KW / 100 HP |
Frame Size |
D5H D6H D3H D1H |
Mains Voltage | (7) 525 - 690 VAC * |
Phase | (T) Three phase |
Power Rating | (N75K) 75 KW / 100 HP |
Frame Size |
D5H D6H D3H D1H |
Mains Voltage | (7) 525 - 690 VAC * |
Phase | (T) Three phase |
Phase+Mains+Power | T7P75K |
Frame Size |
D5H D6H D3H D1H |
Mains Voltage | (7) 525 - 690 VAC * |
Phase | (T) Three phase |
Phase+Mains+Power | T7P75K |