Power Card RGD NO 110kW 525-690V, 1180V
176F4214
Buy for D-frame drives built during or after Week 9 (2/27) 2023
Buy for D-frame drives built during or after Week 9 (2/27) 2023
Gross weight | 2.5 kg |
Net weight | 2.5 kg |
Volume | 0.144 hl |
EAN | 5715253410029 |
Gross weight | 2.5 kg |
Net weight | 2.5 kg |
Volume | 0.144 hl |
EAN | 5715253410029 |
Printed Circuit Assemblies | Power card |
Printed Circuit Assemblies | Power card |
Frame Size |
D5H D6H D3H D1H |
Mains Voltage | (7) 525 - 690 VAC * |
Phase | (T) Three phase |
Power Rating | (N110) 110 KW / 150 HP |
Frame Size |
D5H D6H D3H D1H |
Mains Voltage | (7) 525 - 690 VAC * |
Phase | (T) Three phase |
Power Rating | (N110) 110 KW / 150 HP |
Frame Size |
D5H D6H D3H D1H |
Mains Voltage | (7) 525 - 690 VAC * |
Phase | (T) Three phase |
Power Rating | (N110) 110 KW / 150 HP |
Frame Size |
D5H D6H D3H D1H |
Mains Voltage | (7) 525 - 690 VAC * |
Phase | (T) Three phase |
Power Rating | (N110) 110 KW / 150 HP |
Frame Size |
D5H D6H D3H D1H |
Mains Voltage | (7) 525 - 690 VAC * |
Phase | (T) Three phase |
Power Rating | (N90K) 90 KW / 125 HP |
Frame Size |
D5H D6H D3H D1H |
Mains Voltage | (7) 525 - 690 VAC * |
Phase | (T) Three phase |
Power Rating | (N90K) 90 KW / 125 HP |
Frame Size |
D5H D6H D3H D1H |
Mains Voltage | (7) 525 - 690 VAC * |
Phase | (T) Three phase |
Power Rating | (N110) 110 KW / 150 HP |
Frame Size |
D5H D6H D3H D1H |
Mains Voltage | (7) 525 - 690 VAC * |
Phase | (T) Three phase |
Power Rating | (N110) 110 KW / 150 HP |
DrivePro category |
Suitcase spare part Recommended spare part Spare Part |
Frame Size |
D5H D6H D3H D1H |
Mains Voltage | (7) 525 - 690 VAC * |
Phase | (T) Three phase |
Power Rating | (N110) 110 KW / 150 HP |
DrivePro category |
Suitcase spare part Recommended spare part Spare Part |
Frame Size |
D5H D6H D3H D1H |
Mains Voltage | (7) 525 - 690 VAC * |
Phase | (T) Three phase |
Power Rating | (N110) 110 KW / 150 HP |
/Frame Size |
D3H D1H |
/Power Rating | (N132) 132 KW / 200 HP |
/Voltage | Three phase 525-600 VAC |
/Frame Size |
D3H D1H |
/Power Rating | (N132) 132 KW / 200 HP |
/Voltage | Three phase 525-600 VAC |