Power Card RGD NO 200kW 525-690V, 1180V
176F4211
Buy for D-frame drives built during or after Week 9 (2/27) 2023
Buy for D-frame drives built during or after Week 9 (2/27) 2023
Gross weight | 1.13 kg |
Net weight | 1.13 kg |
Volume | 14.079 dm3 |
EAN | 5715253409993 |
Gross weight | 1.13 kg |
Net weight | 1.13 kg |
Volume | 14.079 dm3 |
EAN | 5715253409993 |
Printed Circuit Assemblies | Power card |
Printed Circuit Assemblies | Power card |
DrivePro category |
Suitcase spare part Recommended spare part Spare Part |
Frame Size |
D7H D8H D4H D2H |
Mains Voltage | (7) 525 - 690 VAC * |
Phase | (T) Three phase |
Power Rating | (N200) 200 KW / 300 HP |
DrivePro category |
Suitcase spare part Recommended spare part Spare Part |
Frame Size |
D7H D8H D4H D2H |
Mains Voltage | (7) 525 - 690 VAC * |
Phase | (T) Three phase |
Power Rating | (N200) 200 KW / 300 HP |
Frame Size |
D7H D8H D4H D2H |
Mains Voltage | (7) 525 - 690 VAC * |
Phase | (T) Three phase |
Power Rating | (N200) 200 KW / 300 HP |
Frame Size |
D7H D8H D4H D2H |
Mains Voltage | (7) 525 - 690 VAC * |
Phase | (T) Three phase |
Power Rating | (N200) 200 KW / 300 HP |
Frame Size |
D7H D8H D4H D2H |
Mains Voltage | (7) 525 - 690 VAC * |
Phase | (T) Three phase |
Power Rating | (N160) 160 KW / 250 HP |
Frame Size |
D7H D8H D4H D2H |
Mains Voltage | (7) 525 - 690 VAC * |
Phase | (T) Three phase |
Power Rating | (N160) 160 KW / 250 HP |
Frame Size |
D7H D8H D4H D2H |
Mains Voltage | (7) 525 - 690 VAC * |
Phase | (T) Three phase |
Power Rating | (N200) 200 KW / 300 HP |
Frame Size |
D7H D8H D4H D2H |
Mains Voltage | (7) 525 - 690 VAC * |
Phase | (T) Three phase |
Power Rating | (N200) 200 KW / 300 HP |
Frame Size |
D7H D8H D4H D2H |
Mains Voltage | (7) 525 - 690 VAC * |
Phase | (T) Three phase |
Power Rating | (N200) 200 KW / 300 HP |
Frame Size |
D7H D8H D4H D2H |
Mains Voltage | (7) 525 - 690 VAC * |
Phase | (T) Three phase |
Power Rating | (N200) 200 KW / 300 HP |