Current Sensor Cable D2 LEM LF305

176F4198

This part is only used on products produced in Haiyan after week 36 2022
.
Please check that serial number has an "A" before the date code and that
the date code is greater than or equal 000104A362
For detail about the change please read product note 409

Product details

Gross weight 0.322 kg
Net weight 0.272 kg
Volume 2.236 dm3
EAN 5715253375809

Electro Mechanics

Electro Mechanics Control cable

SPARE PARTS FC 100 SERIES

Frame Size D4H
D2H
Mains Voltage (2) 200 - 240 VAC
(4) 380 - 480 VAC
(7) 525 - 690 VAC *
Phase (T) Three phase
Phase+Mains+Power T7N250
T7N200
T2N110
T4N200
T7N315
T2N90K
Power Rating (N200) 200 KW / 300 HP
(N90K) 90 KW / 125 HP
(N110) 110 KW / 150 HP
(N250) 250 KW / 350 HP
(N315) 315 KW / 450 HP

SPARE PARTS FC 200 SERIES

Frame Size D4H
D2H
Mains Voltage (2) 200 - 240 VAC
(4) 380 - 480 VAC
(7) 525 - 690 VAC *
Phase (T) Three phase
Phase+Mains+Power T7N250
T7N200
T2N110
T4N200
T7N315
T2N90K
Power Rating (N200) 200 KW / 300 HP
(N90K) 90 KW / 125 HP
(N110) 110 KW / 150 HP
(N250) 250 KW / 350 HP
(N315) 315 KW / 450 HP

SPARE PARTS FC 300 SERIES

DrivePro category Spare Part
Frame Size D4H
D2H
Mains Voltage (2) 200 - 240 VAC
(5) 380 - 500 VAC
(7) 525 - 690 VAC *
Phase (T) Three phase
Phase+Mains+Power T7N250
T7N160
T7N200
T2N75K
T5N160
T2N90K
Power Rating (N200) 200 KW / 300 HP
(N90K) 90 KW / 125 HP
(N160) 160 KW / 250 HP
(N250) 250 KW / 350 HP
(N75K) 75 KW / 100 HP

SPARE PARTS FC 103 SERIES

Frame Size D4H
D2H
Mains Voltage (2) 200 - 240 VAC
(4) 380 - 480 VAC
(7) 525 - 690 VAC *
Phase (T) Three phase
Phase+Mains+Power T7N250
T7N200
T2N110
T4N200
T7N315
T2N90K
Power Rating (N200) 200 KW / 300 HP
(N90K) 90 KW / 125 HP
(N110) 110 KW / 150 HP
(N250) 250 KW / 350 HP
(N315) 315 KW / 450 HP

SPARE PARTS FC 322 SERIES

Frame Size D7H
D8H
D4H
D2H
Mains Voltage (2) 200 - 240 VAC
(5) 380 - 500 VAC
(7) 525 - 690 VAC *
Phase (T) Three phase
Phase+Mains+Power T7N250
T7N160
T7N200
T2N75K
T5N160
T2N90K
Power Rating (N200) 200 KW / 300 HP
(N90K) 90 KW / 125 HP
(N160) 160 KW / 250 HP
(N75K) 75 KW / 100 HP
(N250) 250 KW / 350 HP

SPARE PARTS FC 360 SERIES

Power Normal Overload
High Overload
Power + Power_Size H160
Q200
Power Size 200 KW / 300 HP
160 KW / 250 HP
Series (360) 360

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality