Current Sensor Cable D2 LEM LF505

176F4197

This part is only used on products produced in Haiyan after week 41 2022
.
Please check that serial number has a "A" before the date code and that
the date code is greater than or equal 000104A412
For detail about the change please read product note 409

Product details

Gross weight 0.322 kg
Net weight 0.272 kg
Volume 2.236 dm3
EAN 5715253379364

Electro Mechanics

Electro Mechanics Control cable

SPARE PARTS FC 100 SERIES

Frame Size D4H
D2H
Mains Voltage (2) 200 - 240 VAC
(4) 380 - 480 VAC
(7) 525 - 690 VAC *
Phase (T) Three phase
Phase+Mains+Power T2N160
T4N315
T2N150
T4N250
T7N400
Power Rating (N400) 400 KW / 550 HP
(N160) 160 KW / 250 HP
(N150) 150 KW / 215 HP
(N250) 250 KW / 350 HP
(N315) 315 KW / 450 HP

SPARE PARTS FC 200 SERIES

Frame Size D4H
D2H
Mains Voltage (2) 200 - 240 VAC
(4) 380 - 480 VAC
(7) 525 - 690 VAC *
Phase (T) Three phase
Phase+Mains+Power T2N160
T4N315
T2N150
T4N250
T7N400
Power Rating (N400) 400 KW / 550 HP
(N160) 160 KW / 250 HP
(N150) 150 KW / 215 HP
(N250) 250 KW / 350 HP
(N315) 315 KW / 450 HP

SPARE PARTS FC 300 SERIES

Frame Size D4H
D2H
Mains Voltage (2) 200 - 240 VAC
(5) 380 - 500 VAC
(7) 525 - 690 VAC *
Phase (T) Three phase
Phase+Mains+Power T5N200
T5N250
T2N150
T2N110
T7N315
Power Rating (N200) 200 KW / 300 HP
(N110) 110 KW / 150 HP
(N150) 150 KW / 215 HP
(N250) 250 KW / 350 HP
(N315) 315 KW / 450 HP

SPARE PARTS FC 103 SERIES

DrivePro category Spare Part
Frame Size D4H
D2H
Mains Voltage (2) 200 - 240 VAC
(4) 380 - 480 VAC
(7) 525 - 690 VAC *
Phase (T) Three phase
Phase+Mains+Power T2N160
T4N315
T2N150
T7N400
T4N200
Power Rating (N400) 400 KW / 550 HP
(N160) 160 KW / 250 HP
(N250) 250 KW / 350 HP
(N315) 315 KW / 450 HP

SPARE PARTS FC 322 SERIES

Frame Size D7H
D8H
D4H
D2H

SPARE PARTS FC 360 SERIES

Power Normal Overload
High Overload
Power + Power_Size Q315
H250
Q250
H200
Power Size 200 KW / 300 HP
315 KW / 450 HP
250 KW / 350 HP
Series (360) 360

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality