Current Sensor 500A LEM LF505

176F4195

This part is only used on products produced in Haiyan after week 41 2022
.
Please check that serial number has a "A" before the date code and that
the date code is greater than or equal 000104A412
For detail about the change please read product note 409

Product details

Gross weight 0.235 kg
Net weight 0.23 kg
Volume 2.236 dm3
EAN 5715253379340

Electro Mechanics

Electro Mechanics Sensors current

SPARE PARTS FC 100 SERIES

Frame Size D4H
D2H
Mains Voltage (2) 200 - 240 VAC
(4) 380 - 480 VAC
(7) 525 - 690 VAC *
Phase (T) Three phase
Phase+Mains+Power T2N160
T4N315
T4N250
T2N150
T7N400
Power Rating (N400) 400 KW / 550 HP
(N160) 160 KW / 250 HP
(N150) 150 KW / 215 HP
(N250) 250 KW / 350 HP
(N315) 315 KW / 450 HP

SPARE PARTS FC 200 SERIES

Frame Size D4H
D2H
Mains Voltage (2) 200 - 240 VAC
(4) 380 - 480 VAC
(7) 525 - 690 VAC *
Phase (T) Three phase
Phase+Mains+Power T2N160
T4N315
T4N250
T2N150
T7N400
Power Rating (N400) 400 KW / 550 HP
(N160) 160 KW / 250 HP
(N150) 150 KW / 215 HP
(N250) 250 KW / 350 HP
(N315) 315 KW / 450 HP

SPARE PARTS FC 300 SERIES

DrivePro category Suitcase spare part
Spare Part
Frame Size D4H
D1H
D2H
Mains Voltage (2) 200 - 240 VAC
(5) 380 - 500 VAC
(7) 525 - 690 VAC *
Phase (T) Three phase
Phase+Mains+Power T5N200
T5N250
T2N150
T2N110
T7N315
Power Rating (N200) 200 KW / 300 HP
(N110) 110 KW / 150 HP
(N150) 150 KW / 215 HP
(N250) 250 KW / 350 HP
(N315) 315 KW / 450 HP

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality