Product details

Gross weight 0.509 kg
Net weight 0.459 kg
Volume 0.996 dm3
EAN 5715253333502

Connections

Connections Busbar for current transducer

SPARE PARTS FC 100 SERIES

Frame Size D2n
D7H
D8H
D4H
D2H
Mains Voltage (2) 200 - 240 VAC
(4) 380 - 480 VAC
(7) 525 - 690 VAC *
Phase (T) Three phase
Phase+Mains+Power T7N250
T7N200
T2N110
T4N200
T7N315
T2N90K
Power Rating (N200) 200 KW / 300 HP
(N90K) 90 KW / 125 HP
(N110) 110 KW / 150 HP
(N250) 250 KW / 350 HP
(N315) 315 KW / 450 HP

SPARE PARTS FC 200 SERIES

Frame Size D2n
D7H
D8H
D4H
D2H
Mains Voltage (2) 200 - 240 VAC
(4) 380 - 480 VAC
(5) 380 - 500 VAC
(7) 525 - 690 VAC *
Phase (T) Three phase
Phase+Mains+Power T7N250
T7N200
T2N110
T4N200
T7N315
T2N90K
Power Rating (N200) 200 KW / 300 HP
(N90K) 90 KW / 125 HP
(N110) 110 KW / 150 HP
(N250) 250 KW / 350 HP
(N315) 315 KW / 450 HP

SPARE PARTS FC 300 SERIES

DrivePro category Spare Part
Frame Size D2n
D7H
D8H
D4H
D2H
Mains Voltage (2) 200 - 240 VAC
(5) 380 - 500 VAC
(7) 525 - 690 VAC *
Phase (T) Three phase
Phase+Mains+Power T7N250
T7N160
T7N200
T2N75K
T5N160
T2N90K
Power Rating (N200) 200 KW / 300 HP
(N90K) 90 KW / 125 HP
(N160) 160 KW / 250 HP
(N250) 250 KW / 350 HP
(N75K) 75 KW / 100 HP

SPARE PARTS FC 103 SERIES

Frame Size D2n
D7H
D8H
D4H
D2H
Mains Voltage (2) 200 - 240 VAC
(4) 380 - 480 VAC
(7) 525 - 690 VAC *
Phase (T) Three phase
Phase+Mains+Power T7N250
T7N200
T2N110
T4N200
T7N315
T2N90K
Power Rating (N200) 200 KW / 300 HP
(N90K) 90 KW / 125 HP
(N110) 110 KW / 150 HP
(N250) 250 KW / 350 HP
(N315) 315 KW / 450 HP

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality