Product details

Gross weight 1.464 kg
Net weight 1.414 kg
Volume 4.259 dm3
EAN 5715253333489

Connections

Connections Busbar for current transducer

SPARE PARTS FC 100 SERIES

Frame Size D1n
D5H
D6H
D3H
D1H
Mains Voltage (2) 200 - 240 VAC
(4) 380 - 480 VAC
(7) 525 - 690 VAC *
Phase (T) Three phase
Phase+Mains+Power T2N55K
T7N75K
T7N160
T4N160
T2N75K
T7N110
T7N132
T4N110
T4N132
T7N90K
Power Rating (N90K) 90 KW / 125 HP
(N110) 110 KW / 150 HP
(N132) 132 KW / 200 HP
(N55K) 55 KW / 75 HP
(N160) 160 KW / 250 HP
(N75K) 75 KW / 100 HP

SPARE PARTS FC 200 SERIES

Frame Size D1n
D5H
D6H
D3H
D1H
Mains Voltage (2) 200 - 240 VAC
(4) 380 - 480 VAC
(7) 525 - 690 VAC *
Phase (T) Three phase
Phase+Mains+Power T7N75K
T2N55K
T7N160
T4N160
T2N75K
T7N132
T7N110
T4N132
T4N110
T7N90K
Power Rating (N90K) 90 KW / 125 HP
(N110) 110 KW / 150 HP
(N132) 132 KW / 200 HP
(N55K) 55 KW / 75 HP
(N160) 160 KW / 250 HP
(N75K) 75 KW / 100 HP

SPARE PARTS FC 300 SERIES

Frame Size D1n
D5H
D6H
D3H
D1H
Mains Voltage (2) 200 - 240 VAC
(5) 380 - 500 VAC
(7) 525 - 690 VAC *
Phase (T) Three phase
Phase+Mains+Power T2N55K
T7N75K
T2N45K
T5N90K
T7N55K
T5N110
T5N132
T7N110
T7N132
T7N90K
Power Rating (N90K) 90 KW / 125 HP
(N110) 110 KW / 150 HP
(N132) 132 KW / 200 HP
(N45K) 45 KW / 60 HP
(N55K) 55 KW / 75 HP
(N75K) 75 KW / 100 HP

SPARE PARTS FC 103 SERIES

Frame Size D5H
D6H
D3H
D1H
Mains Voltage (2) 200 - 240 VAC
(4) 380 - 480 VAC
(7) 525 - 690 VAC *
Phase (T) Three phase
Phase+Mains+Power T7N75K
T2N55K
T7N160
T4N160
T2N75K
T7N132
T7N110
T4N132
T4N110
T7N90K
Power Rating (N90K) 90 KW / 125 HP
(N110) 110 KW / 150 HP
(N132) 132 KW / 200 HP
(N55K) 55 KW / 75 HP
(N160) 160 KW / 250 HP
(N75K) 75 KW / 100 HP

SPARE PARTS FC 322 SERIES

Frame Size D5H
D6H
D3H
D1H

SPAREPARTS for FC-321

/Frame Size D3H
D1H
/Power Rating (N90K) 90 KW / 125 HP
(N110) 110 KW / 150 HP
(N132) 132 KW / 200 HP
(N45K) 45 KW / 60 HP
(N55K) 55 KW / 75 HP
(N75K) 75 KW / 100 HP
/Voltage Three phase 380-500 VAC
Three phase 575-690 VAC
Three phase 200-240 VAC
DrivePro category Spare Part

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality