Busbar, DClink SCR multi, Fx09, 385A

176F4159

Connects SCR to DC coil; +/- busbars & Mylar assy

Product details

Gross weight 1.27 kg
Net weight 1.15 kg
Volume 4.536 l
EAN 5715253144757

Connections

Connections Busbar output

SPARE PARTS FC 300 SERIES

DrivePro category Spare Part

SPARE PARTS FOR FREQUENCY CONVERTER

Current rating 385 A
Product category Frequency converter,air-cooled

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality