IGBT snubber cap 1250V 1.5uF

176F4152

IGBT snubber cap, mounts on brake IGBT modules

Product details

Gross weight 0.15 kg
Net weight 0.05 kg
Volume 0.819 l
EAN 5715253100395

Capacitors

Capacitors Snubber

SPARE PARTS FOR FREQUENCY CONVERTER

Current rating 206 A
245 A
302 A
DrivePro category Spare Part
Integrated brake chopper Yes
Mains voltage 380-500 V AC
Product category Frequency converter,air-cooled

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality