Bracket CT busbar support, Fx09

176F4144

Bracket CT busbar support, Fx09

Product details

Gross weight 0.17 kg
Net weight 0.05 kg
Volume 4.536 l
EAN 5715253143835

Connections

Connections Busbar output

SPARE PARTS FC 300 SERIES

DrivePro category Spare Part

SPARE PARTS FOR FREQUENCY CONVERTER

Current rating 206 A
245 A
302 A
385 A
Product category Frequency converter,air-cooled

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality