IGBT brake module 650A 1700V Fx10

176F4143

Brake IGBT module, 1 per kit

Product details

Gross weight 1.02 kg
Net weight 0.9 kg
Volume 4.536 l
EAN 5715253143132

Power Devices

Power devices IGBT single

SPARE PARTS FOR FREQUENCY CONVERTER

Current rating 480 A
588 A
395 A
DrivePro category Suitcase spare part
Recommended spare part
Spare Part
Integrated brake chopper Yes
Mains voltage 380-500 V AC
Product category Frequency converter,air-cooled

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality