IGBT brake module 450A 1700V Fx09

176F4141

Brake IGBT module, 1 per kit

Product details

Gross weight 0.52 kg
Net weight 0.4 kg
Volume 4.536 l
EAN 5715253143125

Power Devices

Power devices IGBT single

SPARE PARTS FOR FREQUENCY CONVERTER

Current rating 206 A
245 A
302 A
DrivePro category Suitcase spare part
Recommended spare part
Spare Part
Integrated brake chopper Yes
Mains voltage 380-500 V AC
Product category Frequency converter,air-cooled

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality