Busbar, IGBT AC output, Fx09

176F4125

IGBT AC output, goes over the IGBT, 1 per kit

Product details

Gross weight 0.45 kg
Net weight 0.35 kg
Volume 2.052 l
EAN 5715253144856

Connections

Connections Busbar output

SPARE PARTS FOR FREQUENCY CONVERTER

Current rating 206 A
245 A
302 A
DrivePro category Spare Part
Product category Frequency converter,air-cooled

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality