Busbar, IGBT AC output, Fx09, 385A

176F4123

IGBT AC output, goes over the IGBT, 1 per kit

Product details

Gross weight 0.55 kg
Net weight 0.45 kg
Volume 2.052 l
EAN 5715253144863

Connections

Connections Busbar output

SPARE PARTS FC 300 SERIES

DrivePro category Spare Part

SPARE PARTS FOR FREQUENCY CONVERTER

Current rating 385 A
Product category Frequency converter,air-cooled

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality