Interface board Fx09-Fx12

176F4105

Interface board between cntrl board and pwr board

Product details

Gross weight 0.11 kg
Net weight 0.01 kg
Volume 0.819 l
EAN 5715253131931

Printed Circuit Board (PCA)

Printed Circuit Assemblies High frequency card

SPARE PARTS FOR FREQUENCY CONVERTER

Current rating 480 A
799 A
658 A
736 A
893 A
1260 A
588 A
1120 A
395 A
1000 A
DrivePro category Spare Part
Mains voltage 380-500 V AC
Product category Frequency converter,air-cooled

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality