Rectifier Diode 1400A 1600V

176F4099

Diode, 1 per kit

Product details

Gross weight 0.6 kg
Net weight 0.5 kg
Volume 2.052 l
EAN 5715253145228

Power Devices

Power devices Rectifier diode

SPARE PARTS FOR FREQUENCY CONVERTER

Current rating 1260 A
1120 A
1000 A
DrivePro category Suitcase spare part
Recommended spare part
Spare Part
Mains voltage 380-500 V AC
Product category Frequency converter,air-cooled

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality