Busbar, SCR AC input, Fx12, 1120A-1260A

176F4097

Mains busbars to SCRs

Product details

Gross weight 0.82 kg
Net weight 0.7 kg
Volume 4.536 l
EAN 5715253145433

Electro Mechanics

Electro Mechanics Cable

SPARE PARTS FC 300 SERIES

DrivePro category Spare Part

SPARE PARTS FOR FREQUENCY CONVERTER

Current rating 1260 A
1120 A
Product category Frequency converter,air-cooled

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality