Cable power PCA to fan inverter F frame
176F4081
For drives built before Week 12, 2021: Order 176F4077 with 176F4081.
For drives built after Week 12, 2021: Order 176F4081 only."
For drives built before Week 12, 2021: Order 176F4077 with 176F4081.
For drives built after Week 12, 2021: Order 176F4081 only."
Gross weight | 0.202 kg |
Net weight | 0.202 kg |
Volume | 4.259 dm3 |
EAN | 5714853440191 |
Gross weight | 0.202 kg |
Net weight | 0.202 kg |
Volume | 4.259 dm3 |
EAN | 5714853440191 |
Electro Mechanics | Control cable |
Electro Mechanics | Control cable |
DrivePro category | Spare Part |
Frame Size |
F8 F9 F10 F12 F11 F13 F1 F18 F2 F17 F3 F4 |
DrivePro category | Spare Part |
Frame Size |
F8 F9 F10 F12 F11 F13 F1 F18 F2 F17 F3 F4 |
Frame Size |
F8 F9 F10 F12 F11 F13 F1 F18 F2 F17 F3 F4 |
Frame Size |
F8 F9 F10 F12 F11 F13 F1 F18 F2 F17 F3 F4 |
Frame Size |
F10 F12 F11 F14 F13 F1 F2 F18 F3 F17 F4 F8 F9 |
Frame Size |
F10 F12 F11 F14 F13 F1 F2 F18 F3 F17 F4 F8 F9 |
Frame Size |
F8 F9 F10 F12 F11 F13 F1 F18 F2 F17 F3 F4 |
Frame Size |
F8 F9 F10 F12 F11 F13 F1 F18 F2 F17 F3 F4 |