Fuse 1800A 700V square body

176F4033

Mains fuse, 1 per kit

Product details

Gross weight 2.05 kg
Net weight 1.95 kg
Volume 2.052 l
EAN 5715253145280

Electro Mechanics

Electro Mechanics Fast acting fuse

SPARE PARTS FC 300 SERIES

DrivePro category Suitcase spare part
Recommended spare part
Self-service spare part
Spare Part

SPARE PARTS FOR FREQUENCY CONVERTER

Current rating 1260 A
1120 A
Product category Frequency converter,air-cooled

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality