Product details

Gross weight 15.6 kg
Net weight 15.3 kg
Volume 20.384 l
EAN 5715253143347

Electro Mechanics

Electro Mechanics Inductor/coil DC

SPARE PARTS FOR FREQUENCY CONVERTER

Current rating 302 A
DrivePro category Spare Part
Mains voltage 380-500 V AC
Product category Frequency converter,air-cooled

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality