Product details

Gross weight 35.5 kg
Net weight 31.5 kg
Volume 0.064 l
EAN 2150000000000

Electro Mechanics

Electro Mechanics Inductor/coil DC

SPARE PARTS FC 300 SERIES

DrivePro category Suitcase spare part
Spare Part

SPARE PARTS FOR FREQUENCY CONVERTER

Current rating 1260 A
Mains voltage 380-500 V AC
Product category Frequency converter,air-cooled

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality