IGBT dual module 450A 1200V Fx09

176F3945

IGBT module, 1 per kit

Product details

Gross weight 0.47 kg
Net weight 0.35 kg
Volume 4.536 l
EAN 5715253142265

Power Devices

Power devices IGBT dual

SPARE PARTS FC 300 SERIES

DrivePro category Suitcase spare part
Recommended spare part
Spare Part

SPARE PARTS FOR FREQUENCY CONVERTER

Current rating 245 A
302 A
Mains voltage 380-500 V AC
Product category Frequency converter,air-cooled

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality