Fuse square body 475A, 550V

176F3938

Mains fuse, 1 per kit

Product details

Gross weight 0.3 kg
Net weight 0.2 kg
Volume 2.052 l
EAN 5715253143279

Electro Mechanics

Electro Mechanics Fast acting fuse

SPARE PARTS FC 300 SERIES

DrivePro category Maintenance spare part
Suitcase spare part
Recommended spare part
Self-service spare part
Spare Part

SPARE PARTS FOR FREQUENCY CONVERTER

Current rating 385 A
Mains voltage 380-500 V AC
Product category Frequency converter,air-cooled

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality